Hello,
I have an Omnicore controller running SafeMove that is wired to a DSQC1042 safety device (Which is then wired to our safety equipment). We have rewired the safety equipment and now it says “modified ABB I/O device detected that must be configured to work properly with the controller”. and also mentions “Device is faulty configured”.
The only option I can find is to click on ‘config’ on the device (then it says to update it but it also looks like it will delete my current IO names etc), I do not want this to mess up my safemove settings.
What can I do to get past this most efficiently and not affect my SafeMove program/settings? It is preventing me from reading the IO variables (X)'s next to them in the IO settings on the module.
Any advice is very much appreciated!