GSD File errors TIA Portal

Hello everybody,

Currently I’m developing an aplication consisting in an ABB IRB1200 robot and a Siemens S7-1211C PLC, between which I try to establish a Profinet communcation.

The GSD file is: GSDML-V2.21-ABB Robotics-INTERNAL-Robot Device-20191114.xml

The problem is that when I try to import the corresponding GSD file in TIA Portal I receive the following error messages:

gsdml-v2.32-abb robotics-internal-robot device-20191114.xml
:General GSD Error: Check-Number: 0x00010123_1,Message: For F submodules ‘Consistency’=“All items consistency” must be given for ‘Output’.,Line: 1459,XPath: //ModuleItem[@ID=‘18’]/VirtualSubmoduleList/VirtualSubmoduleItem[@ID=‘18’],
:General GSD Error: Check-Number: 0x00010128_2,Message: ‘F_ParameterRecordDataItem/@F_ParamDescCRC’: The CRC over all F parameters is 4774, but should be 45471.,Line: 1434,XPath: //ModuleItem[@ID=‘17’]/VirtualSubmoduleList/VirtualSubmoduleItem[@ID=‘17’]/RecordDataList/F_ParameterRecordDataItem/@F_ParamDescCRC[.=‘4774’],
:General GSD Error: Check-Number: 0x00010128_2,Message: ‘F_ParameterRecordDataItem/@F_ParamDescCRC’: The CRC over all F parameters is 4774, but should be 45471.,Line: 1478,XPath: //ModuleItem[@ID=‘18’]/VirtualSubmoduleList/VirtualSubmoduleItem[@ID=‘18’]/RecordDataList/F_ParameterRecordDataItem/@F_ParamDescCRC[.=‘4774’],
:General GSD Error: Check-Number: 0x00010128_2,Message: ‘F_ParameterRecordDataItem/@F_ParamDescCRC’: The CRC over all F parameters is 4774, but should be 45471.,Line: 1530,XPath: //ModuleItem[@ID=‘19’]/VirtualSubmoduleList/VirtualSubmoduleItem[@ID=‘19’]/RecordDataList/F_ParameterRecordDataItem/@F_ParamDescCRC[.=‘4774’],
:General GSD Error: Check-Number: 0x00010129_1,Message: ‘(Virtual)SubmoduleItem/IOData/@F_IO_StructureDescCRC’: The CRC over all IOData is 7612, but should be 33954.,Line: 1417,XPath: //ModuleItem[@ID=‘17’]/VirtualSubmoduleList/VirtualSubmoduleItem[@ID=‘17’]/IOData/@F_IO_StructureDescCRC[.=‘7612’],
:General GSD Error: Check-Number: 0x00010129_1,Message: ‘(Virtual)SubmoduleItem/IOData/@F_IO_StructureDescCRC’: The CRC over all IOData is 33954, but should be 7612.,Line: 1461,XPath: //ModuleItem[@ID=‘18’]/VirtualSubmoduleList/VirtualSubmoduleItem[@ID=‘18’]/IOData/@F_IO_StructureDescCRC[.=‘33954’],

I hope that you can help me solve the problem to be able to insert the GSD File and configure the Profinet communcation.

Best regards,
Claudiu Muresan

Try not using the GSD file with “INTERNAL” in the filename.

Hello, I figured that a little bit later:)) I importer the gsdml-v2.33-abb-robotics-robot-device20180404.xml file and the import worked. Although, after doing all the setup (IP, subnet mask, device name, dimension of I/O module, signals addressing) still the signals status doesn’t change from the PLC to the robot and vice versa.