Hot Keys ask

Is it possible to change the “num” in the “program data” via hot keys? eg: reg1
I need that when I press the hot key 2, a window will appear, to select the 7th variant. Each variant would change “reg1” to 0-6.
It is possible? How?

IRB 4600 , RobotWare 5.15.5001.05

When you say “hot key” do you mean programmable key?

yes

You would need to make an interrupt, and in the corresponding trap routine use a user prompt to enter the integer value.

I created a function on 4 keys, I have a signal, but I can’t make a choice. I tried to edit “BackTask” I restarted the controller but it doesn’t work for me.

my changes in “BackTask”

IF OpMode() = OP_AUTO THEN

IF Doutput(doProgramKeyP1)=1 and doutput(doTache1EnCycle) = 1 ViewerAuto;
IF Doutput(doProgramKeyP2)=1 ChoiceLanguage;
IF Doutput(doProgramKeyP3)=1 ModeRobot;
IF Doutput(doProgramKeyP4)=1 Zmena_Vysky;
…

PROC Zmena_Vysky()
sHeader:=strgfile{34};
sListView := [[" “,strgfile{27}],[”“,”“],[”“,”"]];
btnButton:=btnOKCancel;
Icon:=iconInfo;
ListView sListView,sHeader,btnButton,icon,nMaxTime;

IF nChoice=1 THEN
!!!Possition 0

PERS num vyska:=0;
TPWrite strgfile{1};
TPWrite strgfile{27};

PROC zmena_vysky()
PulseDO\PLength:=0.5,c1DropWobj;
PulseDO\PLength:=0.5,c1RemAllPObj;
ENDPROC

can you help me,what i working bed? :smiley:

I need it to be able to change in automatic mode without interrupting the cycle.

I do not see anything that would set the value for nChoice. Perhaps you mean to use UINumEntry.

i sended message for you.