Setup:
-
Robot 1: ABB GoFa CBR 15000
-
Robot 2: ABB IRB 4600 (connected to OmniCore V250XT)
-
IFM AL1300 Io-Link Master
Goal:
Robot 2 picks up and holds a nut plate. Robot 1 changes tool to a screwdriver, selects a bolt, and screws it into the plate held by Robot 2. After the first bolt is done, Robot 2 rotates the plate, and Robot 1 screws in the next bolt. Essentially, Robot 1 should drive the actions of Robot 2 over Profinet.
What I’ve done so far:
-
Robot 1 (GoFa): In RobotStudio → IO/Engineering, I added the GoFa CBR 15000 and AL1300 under the Profinet tab. Then I added IRB 4600 (with IP and cards) under CBR 15000 and uploaded it to Robot 1 controller.
-
Robot 2 (IRB 4600): In RobotStudio → IO/Engineering, I added IRB 4600 and DI/DO cards under the Profinet tab and uploaded it to Robot 2 controller.
Problems I’m running into:
-
AL1300 shows an error on the controller and doesn’t get an IP address (even though the correct IP is set in RobotStudio). Any idea why this could be happening?
-
IRB 4600 doesn’t connect, likely because of problem #1 (no Profinet connection).
Request for help:
-
Any suggestions on how to fix the AL1300 IP issue?
-
Once Profinet is working, how do I actually set up Robot 1 to drive IO on Robot 2 and control its actions?
Any tips or guidance would be greatly appreciated!