How to access FTP from RobotStudio

Hello all

try to connect to my FTP server on the same machine as robotstudio with no sucsess.

Load\Dynamic,“MyFTPServer:”\File:=“main.mod”;

Under Motion Configuration i have:

  • 614-1 FTP-Client
  • 615-1 NFS Client
  • 616-1 PC Interface

under Configuration-Communication I have the correct IP address (192.168.0.192). Tried 127.0.0.1 and localhost - nothing.

When I connect from a “real” controller (running robot) it works perfect - so my FTP Server is OK.

Any ideas?
Thanks!

I’ve never had any success with the FTP-Client option in RobotStudio, connecting with an application like FileZilla however seems to work with no issues.

I have problems with FileZilla.

working:
-vsFTP (Debian)

  • own Java FTP-Server (Windows/Debian)

not working:

  • FileZilla (Controller doesn’t seem to send the password)
  • own C++ FTP-Server (instead RETR command controller send LIST command)

I tried several FTP-Clients to access a file from my C++ FTP-Server (integrated into my software) and they all work. So username, password, IP etc must be correct.

Maybe if you could share the settings of your FileZilla-Server could lead me to the solution?

Thanks!

When I login via FileZilla I don’t use a username/password, leaving it blank works just fine. I am using RW 5.15 though

OK, I’ll try. I have same RW

Here what I get:

(000042)2021-03-16 9:24:22 AM - (not logged in) (192.168.0.100)> Connected on port 21, sending welcome message…
(000042)2021-03-16 9:24:22 AM - (not logged in) (192.168.0.100)> 220-FileZilla Server 0.9.60 beta
(000042)2021-03-16 9:24:22 AM - (not logged in) (192.168.0.100)> 220-written by Tim Kosse (tim.kosse@filezilla-project.org)
(000042)2021-03-16 9:24:22 AM - (not logged in) (192.168.0.100)> 220 Please visit https://filezilla-project.org/
(000042)2021-03-16 9:24:22 AM - (not logged in) (192.168.0.100)> USER abb
(000042)2021-03-16 9:24:22 AM - (not logged in) (192.168.0.100)> 331 Password required for abb
(000042)2021-03-16 9:24:22 AM - (not logged in) (192.168.0.100)> PWD
(000042)2021-03-16 9:24:22 AM - (not logged in) (192.168.0.100)> 530 Please log in with USER and PASS first.
(000042)2021-03-16 9:24:22 AM - (not logged in) (192.168.0.100)> disconnected.
(000043)2021-03-16 9:24:25 AM - (not logged in) (192.168.0.100)> Connected on port 21, sending welcome message…

hmm - are you using FileZilla as a client to access the controller or the Server to access FROM the controller to the FileZilla FTP Server?

Access the controller

ok, I try the other way. Thanks anyways!