Import geometry RobotStudio 6.05 failure

Hi. Me and my colleagues are having problems with import of geometries in RobotStudio 6.05 SP1, mostly step files as far as I know.
/David

FYI: same file can be imported in 6.04.01, let me know if you want me to send the file in question.
/David

I have the same issue, and same here, the file is working in 6.04.01.

Problem signature:
Problem Event Name: APPCRASH
Application Name: RobotStudio.exe
Application Version: 6.5.7392.129
Application Timestamp: 590c31c5
Fault Module Name: KERNELBASE.dll
Fault Module Version: 6.1.7601.23796
Fault Module Timestamp: 59029714
Exception Code: c0000005
Exception Offset: 000000000001a06d
OS Version: 6.1.7601.2.1.0.256.4
Locale ID: 2057
Additional Information 1: 4ef8
Additional Information 2: 4ef88ca94242e9ac81c15eb87d7f5d07
Additional Information 3: 14fc
Additional Information 4: 14fc43fdcbee000477909e37b3308d2d

Read our privacy statement online:
http://go.microsoft.com/fwlink/?linkid=104288&clcid=0x0409

If the online privacy statement is not available, please read our privacy statement offline:
C:\Windows\system32\en-US\erofflps.txt

Hi,

An updated third-party component has caused multiple issues with CAD import in RS 6.05. We will revert to an older version in 6.05.01 .

Regards,
Johannes

When will 6.05.01 be released?

RobotWare 6.05.01 will be released july 7th and usually RobotStudio is released at the same time but I’m not sure.

ok, thanks David :slight_smile: