Hi everyone,
I use a DSQC2000 module for tracking a cricular conveyor. The encoder delivers about 450000 counts per radiant, which cannot be entered due to the float limit being set to 50000. We are running the conveyor extremely slowley, so that the limit of 20kMhz would not be broken.
Is there a way to circumvent the entry limit of the counts/radiant option in Robotstudio or do I have to convert the signal?
We use a C30 Omnicore with an IRB 1100 if that helps.
Thanks!