I am new to robostudio and my simulation will not run as soon as I create a virtual controller.
When I run the simulation before creating a Virtual Controller from layout, the LineMover moves the object normally but as soon as I create a Virtual Controller the object does not move and the simulation stops by itself. But I did not experience the same problem on the previous (different) PC I was using.
Also I would like to mention that the photos is just to show the errors. I actually want to build a system with a pick & place feature of objects from one conveyor to the other. As I have done it before when I was using robotstudio on a different machine and it was working fine, I even used the collaborative robots without issue.
Now I am using a laptop and the new system I am trying to build is no longer working.
SmartComponents are not working;
Robot is not moving to defined targets;
Etc…
So if you could help me solve it or at least explain to me why is that happening, why it worked before and now is no longer working, I would really appreciate it.