New Robot Studio 2026.1

I just downloaded the new 2026.1 Studio and noticed two things with the new software..

  1. New studio does not support Integrated Vision
    1. We have many older robots running IV and if updating to the new software I can not use IV. IS there any way to make this possible with the new release?
  2. The licensing has changed quite a bit
    1. How do we address using a network license for this when it is set to a server address?

Hoping that IV could be backwards compatible for the new release.

Any information on the licensing will help as well.

Thank you for your time

Hello Shawn,

  1. not all powerpacks are currently functional with 2026.1 . So if you use powerpacks stay on 2025
  2. 2026.1 uses the new licensing model. You need to purchase a new license or migrate your old one via support ticket.

BR

Pungejunge