Hi Im currently connecting the base module DSQC1030 and analog module DSQC1032 to the Omnicore C30 controller, but the controller just recognize the DSQC1030. The module DSQC1032 is nowhere to be found. I have try to add DSQC1032 in IO Engineering but it didnt success.
Related topics
| Topic | Replies | Views | Activity | |
|---|---|---|---|---|
| Why is my DSQC 1042 not configuring correctly on my Omnicore C90X | 1 | 56 | November 20, 2025 | |
| 970-1 and DSQC 1003 | 1 | 582 | October 11, 2018 | |
| dsqc 355 | 1 | 602 | October 19, 2010 | |
| DSQC 350A, I/O do33-39 missing | 17 | 1563 | August 11, 2008 | |
| I/O Signal Omnicore E10 | 1 | 393 | November 23, 2025 |