Hi. We have painting robots IRB580 connected with PCs. Number of acepted connection is restricted to 3. How can I increase this number? Why it is so? Which inpact it will have if I increase this to 10 connections?
Related topics
| Topic | Replies | Views | Activity | |
|---|---|---|---|---|
| Max No Of connections? | 2 | 764 | December 4, 2008 | |
| Limited number of PC SDK connections | 2 | 55 | January 3, 2020 | |
| maximum number of clients connected to the robot | 0 | 118 | November 18, 2014 | |
| How to add more paint robot to a station ? "The maximum number of paint robot is one" | 2 | 71 | November 29, 2023 | |
| Can't able to Create System form layout for Station having more than one Paint Robot | 0 | 37 | January 22, 2016 |