Hello,
I would like to read the value of AS1 and GS1 but I don’t know how to do that. I want to do this for the HMI.
I tried to use cross connection or direct rapid read but it’s not work. Also, I can’t see theses signals inSystem Output… I only see : EmergencyStop : it’s work only for internal emergency stop…
I use Auto Stop for fence open and General Stop for external emergency stop. I want to see on my HMI if the robot is stopped for fence open or emergency stop…
I have to recommend that external e-stop be wired to robot e-stop, not general stop. They are not the same except that both have effect in auto and teach. General stop is by default soft, e-stop is not. Also, e-stop requires a reset either local with motor on button or system input specific to reset e-stop.
@DenisFR : I use robotware 6.11.1005. yes my last test with cross connection was not ok (not exacly the same but something like you write) @Lemster : OK
My solution : I have solved my problem : AS1 and GS1 is readable by ABB OPC server : I can use it on my HMI.
Thank’s you for your answers