I have a multimove controller with three tasks: Hearbeat, T_ROB1, T_ROB2.
Heartbeat, RMQ Type=Remote, RMQ Mode=Synchronous (Queue name RMQ_Heartbeat)
T_ROB1, RMQ Type=Remote, RMQ Mode=Interrupt (Queue name RMQ_T_ROB1)
T_ROB2, RMQ Type=Remote, RMQ Mode=Interrupt (Queue name RMQ_T_ROB2)
I am trying to send messages from a PC app to the Heartbeat queue, but I am having difficulty. When sending to RMQ_Heartbeat, T_ROB1 seems to get the messages: “RMQ_T_ROB1 received a RMQ message that couldn’t be handled”. As soon as I turn off the RMQ in T_ROB1 and T_ROB2 (RMQ Type=None) the messages get through to the Heartbeat task.
I also tried turning off just T_ROB1. I get the same “Message discarded” error, but now the messages meant for RMQ_Heartbeat are being received by RMQ_T_ROB2.
There seems to be a problem with having more than 5 total message queues configured between the robot and client application. Can anybody confirm that this is a known limit, i cannot find it documented anywhere.
Are you by any chance filling your queue? I have had some problems with too much IO going on.
My experience is that on the PC side you need to be quick to process the messages.
I think I initially was running with 4 inbound and 4 outbound queues, but the software on the PC side started to look ugly so I have reduces it to the T_ROB1 (in and out queue) and a “heartbeat” queue which is handling all the background IO ( heartbeat, external mech. hw. through DeviceNET io etc.)
I ended up heading in a different direction. I removed the heartbeat task and am now using RMQ-interupt style messages to traps on the robot side to send down the PC queue identifiers. I am running into a strange problem where the PC app hangs with little indication of what went wrong.
The ChangeListeningState thread is started:
_listenerThread = new Thread(new ThreadStart(_mq*.ChangeListeningState));
_listenerThread.Start();*
This little guy runs and the line shown in red trys to receive a message place on robot 1’s pc queue by robot 1:
public void ChangeListeningState()
{
//this is the listener thread that processes incoming requests from the robot
//it just runs until the user presses the “Stop Listening” button
IpcReturnType ret;
string msg = string.Empty;
string response = string.Empty;
int timeout = 5000;
while (true)
{
IpcMessage dataReceiveMessage = new IpcMessage();
//Check for msg in the PC data queue
ret = _pcDataQueue.Receive(timeout, dataReceiveMessage);
Thread.Sleep(100);
dataReceiveMessage = null;
}
}
If I comment out this line (shown in red) it’s just a thread that does nothing and the application doesn’t like to hang. If I keep this line in it still refuses to hang, UNTIL I send a message (or several messages) from the robot.
On occasion I get an debugger error directly after attempting to send a message from the robot: “‘System.ExecutionEngineException’ occurred in Unknown Module.” I’m running Windows 7 64-bit…if that makes a difference.
I will do as you suggest…in the meantime here is the trap I’ve been running on the robot side to test the pc app. DataQueueGUID is sent down in another trap when the PC app connected.
I’ve tried the code that you posted. If I have the line:
string data = bdata.GetString(message.Data, 0, message.Size);
I get the exception:
A first chance exception of type ‘System.ArgumentOutOfRangeException’ occurred in mscorlib.dll Index and count must refer to a location within the buffer.
I would guess this code should work the same between our two machines…could there be any diffferences with the way I’m initializing the IpcQueue(?):
I was able to get things working by starting fresh with a console application. I am still unsure why the form application was not able to work, but don’t spending any more time chasing anything on my behalf.
the Send and Recieve methods of IPCQueue shall be called from an MTA thread.
This has been documented in the PC SDK 5.13 release.
When trying this myself I had problems to recieve messages when I simply called receieve from the GUI thread. When I created a new Thread and set apartment state to MTA, it worked fine.
Use Thread.SetApartmentState to set it to MTA before starting the thread execution.