I have not been able to use my virtual reality setup for several months but just recently I upgraded robot studio to 2021.2. I opened an older solution I had viewed in virtual reality before but I was getting a constant shuttering in my view. As well on steam VR was showing hundreds of display errors in their Steam VR frame console. The odd part is I can start a new solution with nothing in it and still have the same issue. So I can say it is not anything in my older solution. I am wondering if anyone else is experiencing this? or if any one at ABB might know the issue. My specs are down below.
Operating System
Windows 10 Pro 64-bit
CPU
Intel Core i9 @ 3.60GHz 30 °C
RAM
64.0GB
Motherboard
ASUSTeK COMPUTER INC. ROG STRIX Z390-E GAMING (LGA1151) 30 °C
Graphics
3071MB NVIDIA GeForce RTX 2080 Ti (ZOTAC International) 30 °C
Storage
476GB Samsung SSD 860 PRO 512GB (SATA (SSD)) 28 °C
931GB Samsung SSD 970 EVO 1TB (Unknown (SSD))
GeForce driver 471.41
virtual reality headset= Valve Index
steam VR version 1.18.7