I updated RobotStudio this week and I now not able to create Solution with Station and Virtual Controller. When I try to do this, Robot Studio exit with no error Code.
I am able to open an old project.
Could you help me?
I updated RobotStudio this week and I now not able to create Solution with Station and Virtual Controller. When I try to do this, Robot Studio exit with no error Code.
I am able to open an old project.
Could you help me?
If you include more information like your operating system and hardware it is more likely that you can be helped.
Microsoft Windows 10 Pro
10.0.19041
x64 Based PC
Inter(R) Core ™ i7-10610U CPU 1.8 Ghz, 2304 Mhz, 4 Core, 8 Logical Processors
Bios Version/Date Lenovo N2WET19W (1.09), 7/1/2020
16 GB Ram
It seems that robot studio crash at the same time than the virtual controller start… I reinstalled Robot Studio 4 times and I still have the same result..