Hello,
During creating controller in RW6 Robotstudio just crash. I have latest version of robotstudio but it happens also on old versions. With RW7 there is no issue. Can someone help me with this issue ?
Thank You.
Here is error log:
----HEADER END----
----LOG BEGIN----
00:00:00|UIThreadWatchdog|Started
00:00:00.3299177|Exception|07b2f9c7-b569-47eb-bb03-028cc9fe9a4b|System.IO.FileNotFoundException|Silent
----EXCEPTION BEGIN----
Could not find file ‘C:\ProgramData\ABB\RobotStudio\7.x\4c42e7d6d31b1905321646ae27ee6d636807c416\01234-01234-01234-01234-01234.cny’.
at System.IO.__Error.WinIOError(Int32 errorCode, String maybeFullPath)
at System.IO.File.InternalCopy(String sourceFileName, String destFileName, Boolean overwrite, Boolean checkHost)
at RobotStudio.API.Internal.FileServices.CopyFile(String sourceFileName, String destFileName, Boolean overwrite)
at RobotStudio.API.Internal.FileServices.CopyDirectory(String src, String dst, Boolean overwrite, Boolean recursive, Func2 filter) at RobotStudio.API.Internal.FileServices.CopyDirectory(String src, String dst, Boolean overwrite, Boolean recursive, Func2 filter)
at RobotStudio.API.Internal.FileServices.CopyDirectory(String src, String dst, Boolean overwrite)
at RobotStudio.API.Internal.LicenseValidatorInternal.<>c.b__8_1()
at RobotStudio.API.Internal.LicenseValidatorInternal.WithStorageMutex(Action action, Int32 timeoutMs)
at System.Threading.Tasks.Task.Execute()
— End of stack trace from previous location where exception was thrown —
at System.Runtime.ExceptionServices.ExceptionDispatchInfo.Throw()
at System.Runtime.CompilerServices.TaskAwaiter.HandleNonSuccessAndDebuggerNotification(Task task)
at RobotStudio.API.Internal.ApiExtensionMethods.d__25.MoveNext()
----EXCEPTION END----
00:00:00.9356077|User|SignedOut
00:00:01.4172763|AddinAdded|I/O Engineering|General
00:00:01.4182793|AddinAdded|Visual SafeMove 2|General
00:00:01.4192847|AddinAdded|MultiMove|General
00:00:55.3557366|AddinLoading|I/O Engineering
00:00:55.3597364|AddinLoaded|I/O Engineering
00:00:55.3597364|AddinLoading|Visual SafeMove 2
00:00:55.8002598|AddinLoaded|Visual SafeMove 2
00:00:55.9066049|GraphicsFeatureLevel|D3D_FEATURE_LEVEL_11_0
00:00:56.2534316|AddinLoading|MultiMove
00:00:56.2604243|AddinLoaded|MultiMove
00:00:56.2674251|BackstageVisibilityChanged|False
00:00:56.9391776|UIThreadWatchdog|Warning|2000 ms delay on UI thread
00:00:58.1853996|StationCreated
00:00:58.3834303|ActiveWindowChanged|GraphicWindow|NoId
00:00:58.9505810|UIThreadWatchdog|Warning|4000 ms delay on UI thread