Set DO default value based on variable value

Hi everyone,

I have a DO that is sometimes switched during the program execution. It is used for communication with an external PLC.
At controller restart, the value of the DO is reset to its default value, specified In the system parameters topic I/O system - Signal.
I want my DO to be set to the value it was before controller shutdown, and not its default value

I was thinking about setting the DO before program restart based on a PERS variable contained in one of the program module.

Can I do something alike ? Is there any alternative ?

See section4.10 of the RW6 system parameter manual for the Type Signal Safe level, particularly:

4.10.6 Action when System Shutdown
Parent
Action when System Shutdown belongs to the type Signal SafeLevel, in the topic
I/O System.
Cfg name
ActionWhenShutdown
Description
Specifies the value for a logical output signal when the robot system is shutdown.
Default value
Set last value
Allowed values
Set default value
Set last value
Set zero value

Many Thanks @lemster68 !! It matches my expectation perfectly