Hi,
I have problems with simulation speed in RS 2024, i have a station with one IRB and one CRB15000. When I run a simulation the speed is between x0.7 - x2.0.
Earlier versions of RS (2022 or 2023) I had speeds up to x5.
I have RS set simulation speed to “as fast as possible”
Some of my simulations takes up to 4-5hours to run at this low speeds.
My CPU is a HP ZBook
11th Gen Intel(R) Core™ i7-11800H @ 2.30GHz 2.30 GHz
32,0 GB
nVidia RTX A2000 GPU.
I have tried to change settings to let RS use max performance. But nothing seems to make the simulations run faster. RS only uses a couple of % of Memory and CPU