Hi everyone
Recently I acquired a SmarTac module(software version) for a flexArc U2 cell with a Lincoln electric power source. I successfully installed the license in the robot but now I have an error that says the smartac has not the signals configured.
when I’m connected with my pc to the controller I can see that in the PROC configuration there are the Smartac Options but any of them is already done. How can I know where to find those signals so I can configure them by myself?
Download & Read through this manual and follow the setup procedure. Note. I’m not sure if the parameters will work with Lincoln but you can try. Else contact Lincoln and or ABB for more assistance.
SmartTac Application Manual 3HAC024845-001