RobotStudio 5.61 and 6.02 with the externalaxis wizard create from two external axes (M7DM1, M8DM1) a robot _type of GEN_KIN with two axes. The baseframe calibration of the positioner shows only 3 point methode and shows no axes. If I use instead of “GEN_KIN” a robot_type “ORBIT_160B_1” the baseframe calibration shows now a 4 point methode with two axes. What is the reason?
Related topics
| Topic | Replies | Views | Activity | |
|---|---|---|---|---|
| External axis wizard wont recognize my custom mechanism | 9 | 375 | September 9, 2019 | |
| Creating from backup - XYZ External Axis | 3 | 795 | August 27, 2007 | |
| Robot with External Axis - problem | 0 | 52 | December 21, 2018 | |
| External Axis problem | 1 | 449 | May 26, 2017 | |
| External Axis and WorkObject Position Missmatch | 0 | 366 | May 28, 2019 |