UIMsgWrite and RWS

Hi,

I am trying to read an active UIMessageWrite with RWS, but it does not seem to work like it does with the rest of the UI-instructions.

I get this when I request active UI

{
“_links”: {
“base”: {
“href”: “http://10.46.231.49:80/rw/rapid/uiinstr/”
}
},
“_embedded”: {
“_state”: [
{
“_type”: “rap-uiactive-li”,
“instr”: “UIMsgWrite”,
“event”: “SEND”,
“stack”: “RAPID/T_ROB1/%IPM<103>”,
“execlv”: “NORMAL”,
“msg”: “”,
“_links”: {
“params”: {
“href”: “active/params/RAPID/T_ROB1/%25IPM%3c103%3e?json=1”
}
}
}
]
}
}

And if I use that to get active params I only get this

{
“_links”: {
“base”: {
“href”: “http://10.46.231.49:80/rw/rapid/uiinstr/active/”
}
},
“_embedded”: {
“_state”:
}
}

Any help is greatly appreciated!

Best regards
Markus