Hello everyone:
I’m currently facing a critical issue with an ABB robot where the teach pendant keeps displaying an error menu. Every time I acknowledge the error by clicking confirm, it just reappears, preventing me from accessing any of the teach pendant’s menus.
I’ve managed to connect to the robot through RobotStudio and can see that the robot’s system is in a fault state. However, I do not have write permissions within the software, which means I am unable to reset the system or enter the boot menu. The controller is running on version 7.X.
With the system being version 6.0, in the event of a system fault, it would default to having write permissions, but this is not the case with 7.X. I am looking for a way to reset the system or enter the boot menu when the teach pendant is inoperable and RobotStudio lacks write permissions.
Any advice or guidance on how to resolve this would be greatly appreciated. Thank you in advance for your help!
Best regards,
fyl1991
https://img2.imgtp.com/2024/05/19/BLuTLDPk.jpg
https://img2.imgtp.com/2024/05/19/9VKLxYZZ.jpg