I have an issue where I was trying to create 4 targets in the same position but offset by 90° (0°,90¨,180°,-90°).These targets all being in the same work object and in the robots work envelope. One of the targets out of the 4 was out of reach, which is strange because I am using the IRB460 and it should be able to achieve this (±300°). When I manually drove the robot to the target and used the teach target method I got a different orient to what was generated from the station and when I copied the orient from my taught target and placed it into the station it still gave me a target unreachable message and no valid configurations available. I can manually drive the robot to mt taught target from home position using the “Go To” button. I’m thinking maybe I have to do another step to achieve the same results I get from the virtual flex pendant. Any feedback would be greatly appreciated but for now I am setting up my targets using the flex pendant.
Related topics
| Topic | Replies | Views | Activity | |
|---|---|---|---|---|
| Target or station configuration problem? | 7 | 1574 | May 20, 2020 | |
| No Valid Configurations/Target out of reach | 2 | 3297 | December 22, 2015 | |
| Hi I'm relatively new to robot studio. | 1 | 35 | August 17, 2016 | |
| Robot Configurations | 9 | 420 | July 29, 2009 | |
| Unable to create paths | 1 | 85 | February 18, 2015 |