Hi,
I’m using RobotStudio 25.1.11167.1 and I’m having an issue with Visual SafeMove.
I created a Safe_Range under “Safe Ranges”, configured it, and then closed its properties panel. Now I cannot reopen it at all — clicking on it in the tree does nothing, double-clicking does nothing, and there is no “Properties” option when I right-click on it.
I also tried:
- Closing and reopening Visual SafeMove
- Collapsing and expanding the tree
- Deleting and recreating the Safe_Range (the panel opened once during creation but closed immediately after confirming, and now it won’t open again)
- Checking for any hidden or floating panels
I could not find a dropdown arrow in the Visual SafeMove title bar to re-enable the Properties window (as suggested in other threads).
Is this a known bug in version 25.1? Is there any workaround?
Thank you.