I normally define 9 values for the arcdata. When I do that, RobotStudio reports an error and requires 10 values.
It might be a basic question, but what did I do wrong here, or do I need to change something?
Thank you in advance. I am a beginner concerning this definitions.
Hallo, according to manual (3HAC050988-001 Rev.G) 9 is the maximum of values for arcdata if everything is unmasked. Maybe you try to define “PERS arcdata testd” in RSO. Move the cursor over “arcdata” and check the fly-out.
RobotStudio highlights an error, stating that it needs 10 inputs for the arc data.
Do I have to define any special settings?
I have installed the ArcWare 7+ for OmniCore.
Hi …
In more recent versions, the welddata structure has included a tenth parameter, usually related to arc voltage or some new additional parameter, such as burnback time, depending on the setup.
Thank you mandolas & matti for your support! I tested the different syntax for the welddata for RobotWare 7.xx and 6.xx and it worked in RobotStudio, without showing an error.