ApplicationError RobotStudio

Hello,

have some problems with opening any Station: after opening any Station an Application Error occurs and the Dumb-File contains:

RobotStudio debug file.
Main Thread ID: e54
Crashing Thread ID: 90c
Exception Address: 189f1836
Exception Thread StartAddress: 7c920760
Crash time: 8089842
Type:CM_DEBUGSTATE_APICALL Time from crash:12177 ms State:ABB::Robotics::robotstudio::ProjectSelection::Contains
Type:CM_DEBUGSTATE_SIMSTATE Time from crash:36783 ms State:LG_SIMULATOR_STATE_READY
Type:CM_DEBUGSTATE_UNDOSTEPNAME Time from crash:36653 ms State:Als aktiv festlegen
Done! 3 entries.
DebugInformation:
127123 Key: MainGUIThread Value: e54
60217 Key: Executing Command Value: FileOpenStation
35371 Key: LgVCHelper::ThreadFunc Value: ff4
12818 Key: Executing Command Value: Done
9884 Key: ExceptionHandler: Caught exception in OLE thread. It sleeps with the fishes. Value: 90c
Done

what can i do? Anybody any Idea?

Thanks for your Help!

best Regards, Volker

Hi Volker,

What RS version are you using? I suppose it is 5.10 or 5.09. If this is what I believe it is, this problem has been solved in RS 5.11. It may help also to just install the “Robot Communication Runtime” for RobotWare 5.11 that is available in a folder of the RobotWare 5.11 DVD. It can be downloaded from the RobotStudio Community (www.robotstudio.com/community).

Hi Henrik,

Thanks for the quick answer. Just installed the Robot Communication Runtime and tried again - but had a pretty similar Application Error:

RobotStudio debug file.
Main Thread ID: e60
Crashing Thread ID: f00
Exception Address: 18be1836
Exception Thread StartAddress: 7c920760
Crash time: 554317
Type:CM_DEBUGSTATE_APICALL Time from crash:20079 ms State:ABB::Robotics::robotstudio::ProjectSelection::Contains
Type:CM_DEBUGSTATE_SIMSTATE Time from crash:35511 ms State:LG_SIMULATOR_STATE_READY
Type:CM_DEBUGSTATE_UNDOSTEPNAME Time from crash:35371 ms State:Als aktiv festlegen
Done! 3 entries.

DebugInformation:
182793 Key: MainGUIThread Value: e60
61008 Key: Executing Command Value: FileOpenStation
34039 Key: LgVCHelper::ThreadFunc Value: f54
20440 Key: Executing Command Value: Done
10856 Key: ExceptionHandler: Caught exception in OLE thread. It sleeps with the fishes. Value: f00
Done

Now, i will install RS5.11 completely and try again.