error report in 5.09

Hello,

Whenever I use 5.09 I get error log below. Can anyone help me?

BR

Yu

RobotStudio debug file.
Main Thread ID: b4
Crashing Thread ID: 728
Exception Address: 60062506
Exception Thread StartAddress: 6006244d
Crash time: 9948968
Type:CM_DEBUGSTATE_APICALL Time from crash:0 ms State:ABB::Robotics::robotstudio::Project::IsDirty::get
Type:CM_DEBUGSTATE_SIMSTATE Time from crash:649453 ms State:LG_SIMULATOR_STATE_STOPPED
Type:CM_DEBUGSTATE_UNDOSTEPNAME Time from crash:513359 ms State:??(S)
Done! 3 entries.

DebugInformation:
910250 Key: MainGUIThread Value: b4
868203 Key: LgVCHelper::ThreadFunc Value: ba0
845218 Key: Executing Command Value: ViewSetApplicationModeProgramming
845015 Key: Executing Command Value: Done
840656 Key: Executing Command Value: RapidActivateProgramEditor
837547 Key: Executing Command Value: Done
800953 Key: Executing Command Value: RapidModuleApply
800703 Key: Executing Command Value: Done
797703 Key: Executing Command Value: ViewSetApplicationModeLayout
797422 Key: Executing Command Value: Done
797312 Key: Executing Command Value: ViewFreehandRefGlobal
797297 Key: Executing Command Value: Done
653500 Key: Executing Command Value: SimulationPlay
653437 Key: ThreadedFormHelper Value: 550
653031 Key: Executing Command Value: Done
633515 Key: Executing Command Value: ViewSetApplicationModeProgramming
633390 Key: Executing Command Value: Done
551781 Key: Executing Command Value: ViewSetApplicationModeLayout
551390 Key: Executing Command Value: Done
513359 Key: Executing Command Value: FileSaveStation
513328 Key: ThreadedFormHelper Value: ac
512500 Key: Executing Command Value: Done
7703 Key: ExceptionHandler: Caught exception in OLE thread. It sleeps with the fishes. Value: 728
Done

Hi Yu,

There is a Service Pack for RS 5.09 coming up soon. The Service Pack will hopefully solve your problem. It will be available from the usual download places and an availability notification will be sent to all RobotStudio subscribers.

Kind regards,

Henrik

Hi Henrik,

I was curious when that service pack is actually coming out, My robot studio is crashing constantly on me, I contacted tech support they have not contacted me back now for about 4-5 days, it is difficult to complete my work in rs when I have to restart it multiple times.

Thanks in Advance,

Hi Dustin,

OK, just because it is you…:smile:

2007-07-04_173811_RobotStudio_5.09.2189.0166_SP1.zip

Please let me know if it solves your problem.

Kind regards,

Hi Henrik,

Thanks A Lot!:smile:

Thanks Again,

so far it seems to have fixed the constant crashing it still did crash on me once when I was changeing the texture of a part but it seems to be, so far, doing better.

Thanks again,