Hello,
I have the same error log as below in 5.09 though I have installed service pack1.
My version has got to 5.09.2189.166 after the installation.
Can anyone help me?
BR
Yu
RobotStudio debug file.
Main Thread ID: d34
Crashing Thread ID: f2c
Exception Address: 60062506
Exception Thread StartAddress: 6006244d
Crash time: 1045406
Type:CM_DEBUGSTATE_APICALL Time from crash:0 ms State:ABB::Robotics:
:Project::IsDirty::get
Type:CM_DEBUGSTATE_SIMSTATE Time from crash:857360 ms State:LG_SIMULATOR_STATE_READY
Type:CM_DEBUGSTATE_UNDOSTEPNAME Time from crash:43797 ms State:Move???(C)
Done! 3 entries.
DebugInformation:
912953 Key: MainGUIThread Value: d34
854797 Key: LgVCHelper::ThreadFunc Value: a3c
800453 Key: Executing Command Value: ViewFreehandRefGlobal
800344 Key: Executing Command Value: Done
779281 Key: Executing Command Value: CreateTarget
778641 Key: Executing Command Value: Done
776547 Key: Executing Command Value: ViewSelectionLevelCurve
776547 Key: Executing Command Value: Done
776031 Key: Executing Command Value: ViewSelectionLevelSurface
776031 Key: Executing Command Value: Done
585281 Key: Executing Command Value: ViewSelectionLevelPart
585281 Key: Executing Command Value: Done
582610 Key: Executing Command Value: ViewFreehandModeMove
582547 Key: Executing Command Value: Done
579203 Key: Executing Command Value: EditUndo
578953 Key: Executing Command Value: Done
569078 Key: Executing Command Value: AttachWorkobjectGroup
566719 Key: Executing Command Value: Done
560531 Key: Executing Command Value: EditUndo
560422 Key: Executing Command Value: Done
357219 Key: Executing Command Value: CreatePathContextMenuCommand
357125 Key: Executing Command Value: Done
350188 Key: Executing Command Value: ConfigurePath
348141 Key: Executing Command Value: Done
339985 Key: Executing Command Value: ConfigurePath
338547 Key: Executing Command Value: Done
328766 Key: Executing Command Value: ToolRotate
328360 Key: Executing Command Value: Done
321406 Key: Executing Command Value: ConfigurePath
316594 Key: Executing Command Value: Done
52469 Key: Executing Command Value: ConvertToMoveC
52438 Key: Executing Command Value: Done
49922 Key: Executing Command Value: EditUndo
49828 Key: Executing Command Value: Done
43797 Key: Executing Command Value: ConvertToMoveC
43797 Key: Executing Command Value: Done
11219 Key: ExceptionHandler: Caught exception in OLE thread. It sleeps with the fishes. Value: f2c
Done