Hello
I have a code that is getting coordinates from MATLAB for a pick and place operation. I switched to continous mode on the controller, I run the codes from MATLAB and coordinates are given to the robot but the robot does that one cycle alone. When new coordinates are found and sent, the robot is nolonger moving to the object, neither are the new coordinates written on the flex pendant. I request help on why it is not going continuously. Below is the code:
MODULE Module1
CONST robtarget home:=[[234.80,469.37,226.34],[0.0195519,-0.951851,0.0534726,-0.301227],[-1,0,-3,1],[9E+09,9E+09,9E+09,9E+09,9E+09,9E+09]];
CONST robtarget home_2:=[[234.80,475.28,226.35],[0.0194946,-0.95184,0.0535081,-0.301259],[-1,0,-3,1],[9E+09,9E+09,9E+09,9E+09,9E+09,9E+09]];
CONST robtarget predrop:=[[362.39,825.00,219.32],[0.0194847,-0.951856,0.0535358,-0.301205],[0,0,-3,1],[9E+09,9E+09,9E+09,9E+09,9E+09,9E+09]];
CONST robtarget drop:=[[362.72,826.63,117.28],[0.0193944,-0.951708,0.053578,-0.301671],[0,0,-3,1],[9E+09,9E+09,9E+09,9E+09,9E+09,9E+09]];
VAR robtarget cartesianTarget;
VAR bool ok;
VAR pos p;
VAR rawbytes data;
VAR socketdev server;
VAR socketdev client;
VAR string cartesiancoordinates;
VAR string client_ip;
VAR num i;
VAR num X;
VAR num Y;
VAR num Z;
PROC main()
SocketCreate server;
SocketBind server, “192.168.125.1”, 5992;
SocketListen server;
!SocketAccept server, client;
ClearRawBytes data;
WHILE TRUE DO
SocketAccept server, client\ClientAddress:=client_ip\Time:=WAIT_MAX;
cartesiancoordinates := “”;
ClearRawBytes data;
SocketReceive client \Str:=cartesiancoordinates;
p:= [X, Y, Z];
ok:= StrToVal(cartesiancoordinates,p);
TPWrite “cartesiancoordinates=”\pos:=p;
SocketClose client;
cartesianTarget:= [p,[0.00951845,0.94131,-0.100202,0.322188],[0,0,-3,1],[9E+09,9E+09,9E+09,9E+09,9E+09,9E+09]];
Path_10;
ENDWHILE
SocketClose server;
ENDPROC
PROC Path_10()
MoveJ home, v500, fine, VacuumTool\WObj:=Workobject_1;
MoveJ Offs(cartesianTarget,X,Y,Z), v50, fine, VacuumTool\WObj:=Workobject_1;
WaitTime 0.5;
SetDO IOKART_DO2,0;
SETDO IOKART_DO4,1;
WaitTime 0.5;
!MoveL home_2, v200, fine, VacuumTool\WObj:=Workobject_1;
MoveL predrop, v150, fine, VacuumTool\WObj:=Workobject_1;
MoveL drop, v150, fine, VacuumTool\WObj:=Workobject_1;
WaitTime 0.5;
SetDO IOKART_DO2,1;
SETDO IOKART_DO4,0;
WaitTime 0.5;
MoveL predrop, v150, fine, VacuumTool\WObj:=Workobject_1;
MoveL home_2, v150, fine, VacuumTool\WObj:=Workobject_1;
IF ERRNO>0 THEN
IF ERRNO=ERR_SOCK_TIMEOUT THEN
ELSE
i:=0;
ENDIF
ENDIF
! WaitTime 1;
ERROR
IF ERRNO=ERR_SOCK_TIMEOUT THEN
RETRY;
ELSEIF ERRNO=ERR_SOCK_CLOSED THEN
SocketClose server;
WaitTime 10;
SocketCreate server;
SocketConnect server, “192.168.125.1”, 5992;
RETRY;
ELSE
TPWrite "ERRNO = "\Num:=ERRNO;
Stop;
ENDIF
ENDPROC
ENDMODULE