How to send commands from desktop to flexpicker via python

Hi all,
I’m trying to send a few basic commands like up down left right to flexpicker via a python code running on my desktop acting as server. The flexpicker has rapid module which is acting a client.

Python server

import socket
import threading
import time
import sys
import errno
import psutil
import os

TCP server parameters

TCP_IP = “192.168.10.1” # PC’s ETH_3_Robot IP
TCP_PORT = 30002
ROBOT_IP = “192.168.10.32” # Robot’s IP
tcp_server = None
client_socket = None
client_lock = threading.Lock()

def check_port_usage(port):
print(f"Checking if port {port} is in use…“)
for conn in psutil.net_connections():
if conn.laddr.port == port:
print(f"Error: Port {port} is already in use by process {conn.pid}”)
return False
print(f"Port {port} is free.")
return True

def validate_network():
print(f"Validating network configuration…“)
try:
local_ip = socket.gethostbyname(socket.gethostname())
print(f"PC IP: {local_ip}”)
except Exception as e:
print(f"Failed to get PC IP: {str(e)}")
return False

print(f"Attempting to ping robot at {ROBOT_IP}…“)
try:
response = os.system(f"ping -n 1 {ROBOT_IP}”)
if response == 0:
print(f"Ping to robot {ROBOT_IP} successful.“)
else:
print(f"Ping to robot {ROBOT_IP} failed. Check network connection or robot IP.”)
return False
except Exception as e:
print(f"Ping test failed: {str(e)}")
return False
return True

def start_tcp_server():
global tcp_server, client_socket
print(“Starting TCP server…”)

if not check_port_usage(TCP_PORT):
print(“Cannot start server due to port conflict. Exiting…”)
sys.exit(1)

if not validate_network():
print(“Network validation failed. Exiting…”)
sys.exit(1)

try:
tcp_server = socket.socket(socket.AF_INET, socket.SOCK_STREAM)
print(“Socket created successfully.”)
except Exception as e:
print(f"Failed to create socket: {str(e)}")
sys.exit(1)

try:
tcp_server.setsockopt(socket.SOL_SOCKET, socket.SO_REUSEADDR, 1)
print(“Socket options set successfully.”)
except Exception as e:
print(f"Failed to set socket options: {str(e)}")
sys.exit(1)

try:
tcp_server.bind((TCP_IP, TCP_PORT))
print(f"Socket bound to {TCP_IP}:{TCP_PORT}.“)
except socket.error as e:
if e.errno == errno.EADDRINUSE:
print(f"Port {TCP_PORT} is already in use. Try a different port.”)
else:
print(f"Failed to bind socket: {str(e)}")
sys.exit(1)

try:
tcp_server.listen(1)
print(f"Server listening on {TCP_IP}:{TCP_PORT}, waiting for robot connection…“)
except Exception as e:
print(f"Failed to listen: {str(e)}”)
sys.exit(1)

try:
while True:
try:
client_socket, addr = tcp_server.accept()
print(f"Robot connected from {addr}“)
with client_lock:
client_socket.settimeout(1.0)
except socket.timeout:
print(“Timeout waiting for connection. Retrying…”)
continue
except Exception as e:
print(f"Error accepting connection: {str(e)}”)
break
except KeyboardInterrupt:
print(“Server interrupted by user.”)
finally:
try:
if client_socket:
client_socket.close()
print(“Client socket closed.”)
except Exception as e:
print(f"Error closing client socket: {str(e)}“)
try:
if tcp_server:
tcp_server.close()
print(“Server socket closed.”)
except Exception as e:
print(f"Error closing server socket: {str(e)}”)

def send_response(command):
global client_socket
message = f"{command}_OK\n"
print(f"Preparing to send response: {message.strip()}“)
with client_lock:
if client_socket:
try:
client_socket.send(message.encode())
print(f"Sent response: {message.strip()}”)
except Exception as e:
print(f"Failed to send response: {str(e)}")
else:
print(“No robot connected. Waiting for connection…”)

def receive_command():
global client_socket
while True:
with client_lock:
if client_socket:
try:
data = client_socket.recv(1024).decode().strip()
if data:
print(f"Received command from robot: {data}“)
send_response(data)
except socket.timeout:
continue
except Exception as e:
print(f"Error receiving command: {str(e)}”)
break
time.sleep(0.1)

if name == “main”:

Start TCP server in a separate thread

tcp_thread = threading.Thread(target=start_tcp_server, daemon=True)
tcp_thread.start()

Start receiving commands in a separate thread

receive_thread = threading.Thread(target=receive_command, daemon=True)
receive_thread.start()

Keep the main thread running

try:
while True:
time.sleep(1)
except KeyboardInterrupt:
print(“Application stopped by user.”)
finally:
try:
if client_socket:
client_socket.close()
print(“Client socket closed (main).”)
except Exception as e:
print(f"Error closing client socket (main): {str(e)}“)
try:
if tcp_server:
tcp_server.close()
print(“Server socket closed (main).”)
except Exception as e:
print(f"Error closing server socket (main): {str(e)}”)
print(“Application stopped.”)

My Robot_client.mod

MODULE RobotClient

VAR socketdev server_socket;
VAR string received_data;
VAR bool connected := FALSE;
VAR num retry_count := 0;

PROC main()
VAR string host := “192.168.10.1”; ! PC’s ETH_3_Robot IP
VAR num port := 30002;

WHILE TRUE DO
IF NOT connected THEN
TPWrite "Attempting to create socket… Retry count: " + NumToStr(retry_count, 0);
SocketCreate server_socket;
IF SocketGetStatus(server_socket) <> SOCKET_CREATED THEN
TPWrite “Failed to create socket.”;
WaitTime 2;
retry_count := retry_count + 1;
IF retry_count >= 5 THEN
TPWrite “Max retries reached. Exiting…”;
ExitCycle;
ENDIF
ELSE
TPWrite “Socket created successfully.”;
ENDIF

TPWrite "Attempting to connect to " + host + “:” + NumToStr(port, 0);
SocketConnect server_socket, host, port \Time:=5;
IF SocketGetStatus(server_socket) = SOCKET_CONNECTED THEN
connected := TRUE;
TPWrite "Connected to PC at " + host + “:” + NumToStr(port, 0);
retry_count := 0;
ELSE
TPWrite “Failed to connect to PC. Retrying…”;
SocketClose server_socket;
WaitTime 2;
retry_count := retry_count + 1;
IF retry_count >= 5 THEN
TPWrite “Max retries reached. Exiting…”;
ExitCycle;
ENDIF
ENDIF
ENDIF

IF connected THEN
! Send a test command
SocketSend server_socket \Str:=“UP\n”;
TPWrite “Sent command: UP”;

! Receive response
SocketReceive server_socket \Str:=received_data \Time:=5;
IF received_data <> “” THEN
TPWrite "Received response: " + received_data;
received_data := “”;
ELSE
TPWrite “No response received.”;
ENDIF

WaitTime 2; ! Wait before sending the next command
ENDIF
ENDWHILE
ERROR
IF ERRNO = ERR_SOCK_TIMEOUT THEN
received_data := “”;
RETRY;
ELSEIF ERRNO = ERR_SOCK_CLOSED THEN
connected := FALSE;
SocketClose server_socket;
TPWrite “Connection closed. Reconnecting…”;
retry_count := 0;
RETRY;
ELSE
TPWrite "Unexpected error: " + NumToStr(ERRNO, 0);
SocketClose server_socket;
WaitTime 2;
RETRY;
ENDIF
ENDPROC

ENDMODULE