I’m running a 1300 robot with RW 7.1.0 and get system failures very often.
I get no errors in the log.
I have sent system diagnostic files to the robotsupport team in Sweden without any response.
I have checked the system diagnostic file and found the following logs.
{args: "MC0: mchException.c 112 (tMchExc): SYS FAIL Exception: task: “servots0”, vecNum: 14 (Page Fault), pc: 0x8bbbb246, cr2: 0x00000018 "}
{args: "MC0: mchException.c 112 (tMchExc): SYS FAIL Exception: task: “servots0”, vecNum: 14 (Page Fault), pc: 0x8bbbb246, cr2: 0x00000018 "}
{args: “MC0: Ipolts.cpp 7192 collision_stop failed -1”}
{args: “MC0: Servo.c 2169 Control on timeout.”}
{args: “MC0: rapi_file_resource.cpp 742 Unable to open directory /products/RobotControl_7.1.0/rules/cfg/sio_firewall_mgr_cfgrules.xml”}
{args: “MC0: Hpjts.c 4713 HPJTS: Jogvector timeout, vector set to zero.”}
{args: "MC0: mchException.c 112 (tMchExc): SYS FAIL Exception: task: “servots0”, vecNum: 14 (Page Fault), pc: 0x8bbbb246, cr2: 0x00000018 "}
{args: "MC0: mchException.c 112 (tMchExc): SYS FAIL Exception: task: “servots0”, vecNum: 14 (Page Fault), pc: 0x8bbbb246, cr2: 0x00000018 "}
{args: “MC0: Hpjts.c 4713 HPJTS: Jogvector timeout, vector set to zero.”}
{args: “MC0: rapid_retcode.c 1918 ERROR in rapid return code conversion unknown return code: -1052, from: rapid_edit_get_current_value”}
{args: “MC0: rapid_retcode.c 1918 ERROR in rapid return code conversion unknown return code: -1052, from: rapid_edit_get_current_value”}
{args: “MC0: rapid_retcode.c 1918 ERROR in rapid return code conversion unknown return code: -1052, from: rapid_edit_get_current_value”}
{args: “MC0: rapid_retcode.c 1918 ERROR in rapid return code conversion unknown return code: -1056, from: rapid_edit_get_current_value”}
{args: “MC0: Hpjts.c 4713 HPJTS: Jogvector timeout, vector set to zero.”}
{args: “MC0: Rlraps.c 12339 The total string will exceed max (512) length. text Svets 1: {2}, replace [-596.007,62.8485,678.943]”}
{args: “MC0: Rlraps.c 12339 The total string will exceed max (512) length. text Svets 1: {2}, replace [-596.007,62.8485,678.943]”}
{args: “MC0: Rlraps.c 12339 The total string will exceed max (512) length. text Svets 1: {2}, replace [-596.007,62.8485,678.943]”}
{args: “MC0: Rlraps.c 12339 The total string will exceed max (512) length. text Svets 1: {2}, replace [-596.007,62.8485,678.943]”}
{args: “MC0: Ipolts.cpp 7192 collision_stop failed -1”}
{args: “MC0: Servo.c 2169 Control on timeout.”}
Is there anyone that can help me pinpoint a issue or find a workaround?
Anyone else with similar issues?