LAN port for Profinet with option 883?

I contact my local ABB to ask for een Profinet fieldbus adapter HW and SW option. I have main computer DSQC639 with Robotware 5.16.

Thet said i can use my LAN port to connect my PLC as profinet. Therefor i need a software option 883.
I googled a lot but i couldnt find any information or post about this option?

Does anyone know is this possible? Can i just use my Lan port as Profinet port?

Thank you a lot in advance!

You probably got the wrong information. Option for PROFINET Fieldbus Adapter is 840-3, not 883.

The PROFINET Fieldbus Adapter, DSQC688 is a PROFINET slave unit that is connected to a Compact Flash interface on the main computer DSQC639 in the controller, and is normally controlled by an external PROFINET master.

For more information see Application manual - PROFINET Anybus Device, 3HAC050968-001.

Yes, it is possible. The option for Profinet device is 888-3.