Hello to all, when I look for reference for electrical drawings in manual for new IRC 5 compact I can see they are referring to old document used for first generation of IRC5C. But in this new controller I don’t see old connector XS10 with 24 volts used to power up DSQC 652 I/O card. What is the procedure for this new controller, does it still have some 24 VDC source, or IO card has internal wiring for powering up. Thanks.
Related topics
| Topic | Replies | Views | Activity | |
|---|---|---|---|---|
| Safety and I/O interface option missing power supply terminals for DSQC 652 in compact controller | 0 | 22 | November 19, 2014 | |
| Connect I/O module | 4 | 5555 | January 13, 2017 | |
| Using of DSQC 652 | 22 | 19265 | February 14, 2022 | |
| Compact controller and safety and I/O interface | 3 | 2002 | November 28, 2014 | |
| DSQC 652 problem in compact controller | 1 | 1013 | September 5, 2012 |