hi, i’m new. I have problem with digital input signal. Reaction time is too slow on the flexpedant. Connection 1 interval is set on 50 ms and the devicenet “devicenet communication speed” is set on 500 kbps.
Related topics
| Topic | Replies | Views | Activity | |
|---|---|---|---|---|
| too slow reaction time - DI signal | 0 | 32 | January 21, 2014 | |
| Devicenet speed problem on S4 | 8 | 769 | December 7, 2013 | |
| How to quickly reduce the TCP speed? | 4 | 646 | February 3, 2020 | |
| Slow Flexpendant | 0 | 153 | May 3, 2010 | |
| Simulation Speed problem | 4 | 1677 | April 24, 2017 |