IRB2400 S4 controller lost boot disk

Hi,

I have a IRB2400M94A with S4 controller. I have only disk 1 and lost the other disks. The controller want to do a cold boot, ask for disk 1 and then disk 2 which I do not have. The problem occured after the batteries were empty.

Does somebody have the boot disks for this robot?

Specs:

  • ABB S4 (not C controller)

  • IRB 2400 M94: IRB2400-0296

  • TPU VERSION: TPU-4911014-RDG-940610-0.01

  • BOOT: 4911014-SBV-970307-1636

  • Computer: 3HAB 3700-1 E-Lux Electronics AB P/N 93-32

  • Cards inside: DSQC223, DSQC223, DSQC256A, (also one without plastic front), DSQC316 and DSQC321

I found them here, if this doesn’t work I would contact ABB for help.

do you know if it is RobotWare (RW) 2 or 3?

Its rw2.0

I am not sure if you need all these disks- start with the boot disks and see what it ask you for after that.
Also not sure if this is the RW where you need to copy the license from one of the original disks - there is a utility to do this is you find it is necessary.
I would have to try and find it…
RW2.zip (4.51 MB)

hello graemepailin!, how can I use the attached disks?, I saved the boot disk 1 content into a floppy disks but I get the error “ERROR >> This is not a boot disk !!!”

My attempt to explain the RW2 disks provided by @graemepaulin, I no longer have an S4 to try this on:
This appears to be a basic set of disks to create RobotWare 2.0 for 1400/2400
2300 is 3HAB2300-2 it’s a program to create a system id for the RW 2.0 disks from an original. Follow instructions in the README file.
2316 is 3HAB2316-1 RobotWare Basic 2.0 software
2317 is 3HAB2317-1 RobotWare Basic CommWare 2.0 software
2318 is 3HAB2318-1 IRB disks for 1400 2400 3400 4400
2330 is 3HAB2330-1 IRB disks for 1400 2400 DCLink (with extended axes)
2331 is 3HAB2331-1 System Parameters disk for storing system parameters
Once the disks are made, load either 2316 set or the 2317 set.