RobotStudio .NET exception: AccessViolationExcepti

Hello,

I was making a new project, and when I added new signals in Event Manager, which had some relations to each other I received an fatal error. I enclose it in the quote:

====== RobotStudio Log File ======
Command Line : “C:Program Files (x86)ABB Industrial ITRobotics ITRobotStudio 5.13BinRobotStudio.exe” “D:Moje DokumentyaPraca Inzstanowisko.rsstn”
CmSupport Version: 5.13.4002.2039
Windows Version : 6.1.7601 Service Pack 1 pl-PL
Display Device : NVIDIA GeForce 9200M GS
Display Device : NVIDIA GeForce 9200M GS
Display Device : RDPDD Chained DD
Display Device : RDP Encoder Mirror Driver
Display Device : RDP Reflector Display Driver
Physical Memory : 4090 MB

====== Error Log Begin ======
01:41:01.489 (142c): Thread STARTS (MainThread)
01:41:26.475 (142c): FeatureLevel: Full

*** Error Message ***
01:41:27.140 (142c): Exception in thread 142c at 7521c41f, exception code=e06d7363
Module: DeviceHarddiskVolume3WindowsSysWOW64KernelBase.dll

*** Active States ***

*** Active Threads ***
142c: MainThread

*** Memory Information ***
Peak working set: 69 MB
Working set : current 69 MB, peak 69 MB
Private bytes: current 58 MB, peak 58 MB
Available : virtual 3811 MB, physical 0 MB
Memory Load : 39%
======= Error Log End =======

====== Error Log Begin ======
01:41:28.347 (163c): Thread STARTS (CLgRobServerCommandQueueThread)
01:41:33.277 (142c): Renderer: Direct3D
01:41:33.547 (0f80): Thread STARTS (LgVCHelper::ThreadFunc)
01:41:38.209 (142c): CLgVCHelper f80: Initializing
System: D:Moje DokumentyaPraca InzSystemprzenoszenie
RobotWare: 5.13.02.2039.

01:41:40.129 (0704): Thread STARTS (LgVCHelper::ThreadFunc)
01:41:49.411 (142c): CLgVCHelper 704: Initializing
System: D:Moje DokumentyaPraca InzSystemklejenie
RobotWare: 5.13.02.2039.

01:41:51.451 (1004): Thread STARTS (CLgRobServerCommandQueueThread)
01:41:53.381 (1140): Thread STARTS (CLgRobServerCommandQueueThread)
01:41:53.781 (1144): Thread STARTS (RenderThread)
01:41:53.963 (142c): Executing Command ViewFreehandRefGlobal
01:41:53.997 (142c): Executed Command ViewFreehandRefGlobal
01:42:00.100 (142c): Executing Command EventManager
01:42:00.324 (142c): Executed Command EventManager
01:42:07.796 (142c): Executing Command EditDelete
01:42:37.296 (142c): Executing Command RapidActivateProgramEditor
01:42:38.780 (142c): Executed Command RapidActivateProgramEditor
01:42:40.300 (142c): Executing Command RapidActivateProgramEditor
01:42:41.204 (142c): Executed Command RapidActivateProgramEditor
01:42:49.094 (142c): Executing Command EditDelete
01:42:49.154 (142c): Executed Command EditDelete
01:42:49.994 (142c): Executing Command EditDelete
01:42:50.004 (142c): Executed Command EditDelete
01:42:53.194 (142c): Executing Command EditCopy
01:42:53.224 (142c): Executed Command EditCopy
01:42:54.864 (142c): Executing Command EditPaste
01:42:54.934 (142c): Executed Command EditPaste
01:42:58.914 (142c): Executing Command RapidModuleApply
01:43:00.358 (142c): Executed Command RapidModuleApply
01:43:05.504 (142c): Executing Command ControllerIOSimulator
01:43:05.644 (142c): Executed Command ControllerIOSimulator
01:43:12.858 (142c): Executing Command SimulationPlay
01:43:12.868 (0ce8): Thread STARTS (ThreadedFormHelper)
01:43:14.028 (0ce8): Thread ENDS (ThreadedFormHelper)
01:43:14.038 (142c): Executed Command SimulationPlay

*** Error Message ***
01:43:32.384 (142c): Exception in thread 142c at 20b49d10, exception code=c0000005
Module: DeviceHarddiskVolume3Program Files (x86)ABB Industrial ITRobotics ITRobotStudio 5.13BinLgModeling.dll
Writing dump file C:ProgramDataABB Industrial ITRobotics ITRobotStudioErrorLogsRobotStudio_4002_121123_014331_LgModeling.dmp

*** Active States ***
01:41:33.227 : ActiveProject = stanowisko
01:43:12.858 : CurrentDeltaState = Play

*** Active Threads ***
0704: LgVCHelper::ThreadFunc
0f80: LgVCHelper::ThreadFunc
1004: CLgRobServerCommandQueueThread
1140: CLgRobServerCommandQueueThread
1144: RenderThread
142c: MainThread
163c: CLgRobServerCommandQueueThread

*** Memory Information ***
Peak working set: 400 MB
Working set : current 400 MB, peak 400 MB
Private bytes: current 387 MB, peak 388 MB
Available : virtual 3225 MB, physical 0 MB
Memory Load : 50%
======= Error Log End =======

====== Error Log Begin ======

*** Error Message ***
01:43:32.417 (142c): RobotStudio .NET exception: AccessViolationException

============================================

Base exception: AccessViolationException

Attempted to read or write protected memory. This is often an indication that other memory is corrupt.

at System.Windows.Forms.UnsafeNativeMethods.DispatchMessageW(MSG& msg)

at System.Windows.Forms.Application.ComponentManager.System.Windows.Forms.UnsafeNativeMethods.IMsoComponentManager.FPushMessageLoop(Int32 dwComponentID, Int32 reason, Int32 pvLoopData)

at System.Windows.Forms.Application.ThreadContext.RunMessageLoopInner(Int32 reason, ApplicationContext context)

at System.Windows.Forms.Application.ThreadContext.RunMessageLoop(Int32 reason, ApplicationContext context)

at System.Windows.Forms.Application.Run(Form mainForm)

at ABBInternal.StudioAppFramework.StudioAppFrameworkHost.Run()

at RobotStudio.Program.RsMain(String joinedArgs)

at RobotStudio.Program.Main(String[] args)

*** Active States ***
01:41:33.227 : ActiveProject = stanowisko
01:43:12.858 : CurrentDeltaState = Play

*** Active Threads ***
0704: LgVCHelper::ThreadFunc
0f80: LgVCHelper::ThreadFunc
1004: CLgRobServerCommandQueueThread
1140: CLgRobServerCommandQueueThread
1144: RenderThread
142c: MainThread
163c: CLgRobServerCommandQueueThread

*** Memory Information ***
Peak working set: 400 MB
Working set : current 400 MB, peak 400 MB
Private bytes: current 387 MB, peak 388 MB
Available : virtual 3225 MB, physical 0 MB
Memory Load : 50%
======= Error Log End =======

====== Error Log Begin ======

*** Error Message ***
01:43:41.005 (142c): Exception in thread 142c at 6bcc1370, exception code=c0000005
Module: DeviceHarddiskVolume3WindowsassemblyNativeImages_v2.0.50727_32System.Windows.Formsd040079bc7148afeca03c5abb6fc3c61System.Windows.Forms.ni.dll
Writing dump file C:ProgramDataABB Industrial ITRobotics ITRobotStudioErrorLogsRobotStudio_4002_121123_014340_System.Windows.Forms.ni.dmp

*** Active States ***
01:41:33.227 : ActiveProject = stanowisko
01:43:12.858 : CurrentDeltaState = Play

*** Active Threads ***
0704: LgVCHelper::ThreadFunc
0f80: LgVCHelper::ThreadFunc
1004: CLgRobServerCommandQueueThread
1140: CLgRobServerCommandQueueThread
1144: RenderThread
142c: MainThread
163c: CLgRobServerCommandQueueThread

*** Memory Information ***
Peak working set: 404 MB
Working set : current 404 MB, peak 404 MB
Private bytes: current 391 MB, peak 392 MB
Available : virtual 3213 MB, physical 0 MB
Memory Load : 50%
======= Error Log End =======

====== Error Log Begin ======

*** Error Message ***
01:43:43.698 (142c): Exception in thread 142c at 7521c41f, exception code=c0020001
Module: DeviceHarddiskVolume3WindowsSysWOW64KernelBase.dll
Writing dump file C:ProgramDataABB Industrial ITRobotics ITRobotStudioErrorLogsRobotStudio_4002_121123_014343_KernelBase.dmp

*** Active States ***
01:41:33.227 : ActiveProject = stanowisko
01:43:12.858 : CurrentDeltaState = Play

*** Active Threads ***
0704: LgVCHelper::ThreadFunc
0f80: LgVCHelper::ThreadFunc
1004: CLgRobServerCommandQueueThread
1140: CLgRobServerCommandQueueThread
1144: RenderThread
142c: MainThread
163c: CLgRobServerCommandQueueThread

*** Memory Information ***
Peak working set: 404 MB
Working set : current 392 MB, peak 404 MB
Private bytes: current 379 MB, peak 392 MB
Available : virtual 3215 MB, physical 0 MB
Memory Load : 50%
======= Error Log End =======

I would really appreciate some help.
Thanks
Radek

The first step in the fault-finding process is to upgrade to the latest version, which is RobotStudio 5.15. It is available for download from http://www.abb.com/roboticssoftware.

Hey,
Thanks for the information. I was told, that my university bought license for version 5.13.02 and I cannot use recent versions of RS.
greetings,
Radek

The RobotStudio school license is available for universities, schools and academic institutes free of charge. Ask your teacher to get in touch with your local ABB Robotics Sales Representative that can help you get the latest version.